IRS21531DS
Overview
600 V half-bridge gate driver IC with oscillator, integrated bootstrap FET, programmable frequency and programmable shutdown
EiceDRIVER™ 600 V half-bridge gate driver IC with typical 0.18 A source and 0.26 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs. Also available in 8 Lead PDIP.
Summary of Features
- Integrated 600 V half-bridge gate driver
- CT, RT programmable oscillator
- 15.4 V Zener clamp on VCC
- Micropower startup
- Non-latched shutdown on CT pin (1/6th VCC)
- Internal bootstrap FET
- +/- 50 V/ns dV/dt immunity
- Internal deadtime
- Typical deadtime 0.6 µs (IRS21513D) or 1.1 µs (IRS2153D)
Applications
Diagrams
Videos
Training
Support